Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.0000 in

Bearing Number

N/A GY1100KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ1

Other Dimensions

Total Length L

N/A 95.2 mm3.748 in

Housing Width A

N/A 27.9 mm1.098 in

Bolt Hole Spacing

N/A 69.8 mm2.748 in

Bolt Hole Size N

N/A 11.43 mm0.45 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Center of Bearing from Housing End A2

N/A 19.4 mm0.764 in

Inside Ring Width B

N/A 34.171 mm1.345 in

Dimension S1

N/A 19.901 mm0.784 in

Dimension E

N/A 40 mm1.575 in

Dimension F

N/A 33.81 mm1.3310 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf