Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.5 in

Bearing Number

N/A GY1108KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ1 1/2

Other Dimensions

Total Length L

N/A 130.2 mm5.126 in

Housing Width A

N/A 38.1 mm1.5 in

Bolt Hole Spacing

N/A 101.6 mm4 in

Bolt Hole Size N

N/A 13.462 mm0.53 in

Flange Thickness A1

N/A 14.3 mm0.563 in

Center of Bearing from Housing End A2

N/A 24.2 mm0.953 in

Inside Ring Width B

N/A 49.22 mm1.938 in

Dimension S1

N/A 30.17 mm1.188 in

Dimension E

N/A 54.4 mm2.142 in

Dimension F

N/A 52.25 mm2.0570 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf