Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.1250 in

Bearing Number

N/A GY1102KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ1 1/8

Other Dimensions

Total Length L

N/A 107.9 mm4.248 in

Housing Width A

N/A 29.9 mm1.177 in

Bolt Hole Spacing

N/A 82.6 mm3.252 in

Bolt Hole Size N

N/A 11.43 mm0.45 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Center of Bearing from Housing End A2

N/A 20.06 mm0.79 in

Inside Ring Width B

N/A 38.158 mm1.5023 in

Dimension S1

N/A 22.278 mm0.877 in

Dimension E

N/A 43.46 mm1.711 in

Dimension F

N/A 40.31 mm1.5870 in

Bolt Size

N/A M10

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf