Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.7500 in

Bearing Number

N/A GY1112KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ1 3/4

Other Dimensions

Total Length L

N/A 136.5 mm5.374 in

Housing Width A

N/A 38.9 mm1.531 in

Bolt Hole Spacing

N/A 104.8 mm4.126 in

Bolt Hole Size N

N/A 13.462 mm0.53 in

Flange Thickness A1

N/A 14.3 mm0.563 in

Center of Bearing from Housing End A2

N/A 24.12 mm0.95 in

Inside Ring Width B

N/A 49.22 mm1.94 in

Dimension S1

N/A 30.17 mm1.188 in

Dimension E

N/A 55.52 mm2.186 in

Dimension F

N/A 57.89 mm2.279 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 20500 N4600 lbf

Dynamic Load Rating

N/A 36300 N8160 lbf