RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2.4375 in |
Bearing Number |
N/A GY1207KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ2 7/16 SGT |
Other Dimensions
Total Length L |
N/A 174.6 mm6.874 in |
Housing Width A |
N/A 49.2 mm1.937 in |
Bolt Hole Spacing |
N/A 142.9 mm5.626 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 17.5 mm0.689 in |
Center of Bearing from Housing End A2 |
N/A 35.1 mm1.382 in |
Inside Ring Width B |
N/A 65.07 mm2.562 in |
Dimension S1 |
N/A 39.67 mm1.562 in |
Dimension D |
N/A 136.5 mm5.374 in |
Dimension E |
N/A 74.2 mm2.921 in |
Dimension F |
N/A 76.48 mm3.011 in |
Bolt Size |
N/A M16 |