RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1.1875 in |
Bearing Number |
N/A GYM1103KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJM13/16 |
Other Dimensions
Total Length L |
N/A 117.5 mm4.626 in |
Housing Width A |
N/A 31.8 mm1.252 in |
Bolt Hole Spacing |
N/A 92.1 mm3.626 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Center of Bearing from Housing End A2 |
N/A 21 mm0.827 in |
Inside Ring Width B |
N/A 42.87 mm1.688 in |
Dimension S1 |
N/A 25.4 mm1 in |
Dimension D |
N/A 88.900 mm3.5000 in |
Dimension E |
N/A 46.4 mm1.827 in |
Dimension F |
N/A 46.18 mm1.818 in |
Bolt Size |
N/A M12 |