RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2.9375 in |
Bearing Number |
N/A GYM1215KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJM215/16 |
Other Dimensions
Total Length L |
N/A 196.8 mm7.748 in |
Housing Width A |
N/A 66.7 mm2.626 in |
Bolt Hole Spacing |
N/A 152.4 mm6 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Flange Thickness A1 |
N/A 22.2 mm0.874 in |
Center of Bearing from Housing End A2 |
N/A 46.4 mm1.827 in |
Inside Ring Width B |
N/A 77.8 mm3.063 in |
Dimension S1 |
N/A 44.45 mm1.75 in |
Dimension D |
N/A 179.4 mm7.063 in |
Dimension E |
N/A 90.8 mm3.575 in |
Dimension F |
N/A 91.92 mm3.619 in |
Bolt Size |
N/A M20 |