RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3.9375 in |
Bearing Number |
N/A GYM1315KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJM315/16 |
Other Dimensions
Total Length L |
N/A 268.3 mm10.563 in |
Housing Width A |
N/A 95.4 mm3.756 in |
Bolt Hole Spacing |
N/A 211.1 mm8.311 in |
Bolt Hole Size N |
N/A 24 mm0.945 in |
Flange Thickness A1 |
N/A 31.8 mm1.252 in |
Center of Bearing from Housing End A2 |
N/A 59 mm2.323 in |
Inside Ring Width B |
N/A 117.48 mm4.6250 in |
Dimension S1 |
N/A 68.27 mm2.687 in |
Dimension D |
N/A 235 mm9.2520 in |
Dimension E |
N/A 127.3 mm5.012 in |
Dimension F |
N/A 131.35 mm5.1709 in |
Bolt Size |
N/A M24 |