RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3 7/16 in |
Bearing Number |
N/A GYM1307KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJM37/16 |
Other Dimensions
Total Length L |
N/A 214.3 mm8.437 in |
Housing Width A |
N/A 70.5 mm2.776 in |
Bolt Hole Spacing |
N/A 171.4 mm6.748 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Flange Thickness A1 |
N/A 25.4 mm1 in |
Center of Bearing from Housing End A2 |
N/A 44.7 mm1.76 in |
Inside Ring Width B |
N/A 96 mm3.781 in |
Dimension S1 |
N/A 55.7 mm2.218 in |
Dimension D |
N/A 196.8 mm7.748 in |
Dimension E |
N/A 101.1 mm3.98 in |
Dimension F |
N/A 111.7 mm4.3975 in |
Bolt Size |
N/A M20 |