Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.1875 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RAL103NPP

Other Dimensions

Dimension A

N/A 25.4 mm1 in

Dimension D

N/A 64.3 mm2.531 in

Dimension B1

N/A 26.16 mm1.03 in

Dimension M

N/A 47.6 mm1.875 in

Dimension d1

N/A 42.47 mm1.672 in

Dimension S1

N/A 19.66 mm0.774 in

Dimension T

N/A 12.7 mm0.5 in

Ratings

Housing Radial Load Rating

N/A 1340 N300 lb

Static Load Rating

N/A 8318 N1870 lbf

Dynamic Load Rating

N/A 14679 N3300 lbf