Unit of Measure

Key Dimensions

Shaft Size d

N/A 17.000 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RAE17RRB

Other Dimensions

Dimension A

N/A 17.5 mm0.688 in

Dimension D

N/A 47.37 mm1.865 in

Dimension B1

N/A 28.6 mm1.126 in

Dimension M

N/A 34.9 mm1.375 in

Dimension d1

N/A 28.6 mm1.126 in

Dimension S1

N/A 22.1 mm0.87 in

Dimension T

N/A 8.7 mm0.344 in

Ratings

Housing Radial Load Rating

N/A 880 N200 lb

Static Load Rating

N/A 4700 N1070 lbf

Dynamic Load Rating

N/A 10700 N2380 lbf