Unit of Measure

Key Dimensions

Shaft Size d

N/A 0.7500 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA012RRB

Other Dimensions

Dimension A

N/A 17.5 mm0.688 in

Dimension D

N/A 52.37 mm2.062 in

Dimension B1

N/A 31 mm1.22 in

Dimension M

N/A 41.3 mm1.625 in

Dimension d1

N/A 33.3 mm1.311 in

Dimension S1

N/A 23.51 mm0.926 in

Dimension T

N/A 8.7 mm0.344 in

Ratings

Housing Radial Load Rating

N/A 1120 N250 lb

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf