Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Shaft Size d |
N/A 1.6875 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A 1111KR |
Housing Construction |
N/A Four-Bolt Double Pillow Block |
Full Timken Part Number |
N/A DRNR1 11⁄16 |
Other Dimensions
Base Width A |
N/A 139.7 mm5.5 in |
Base to Center Height H |
N/A 76.2 mm3 in |
Foot Height H1 |
N/A 25.4 mm1 in |
Total Height H2 |
N/A 133.4 mm5.25 in |
Total Length L |
N/A 254 mm10 in |
Dimension L1 |
N/A 114.3 mm4.5 in |
Bolt Hole Spacing J |
N/A 203.2 mm8 in |
Bolt Hole Spacing [Lateral] J1 |
N/A 88.9 mm3.5 in |
Bolt Hole Width N |
N/A 15.9 mm0.625 in |
Bolt Hole Length N1 |
N/A 22.2 mm0.875 in |
Total Width O |
N/A 279.4 mm11 in |
Dimension P |
N/A 209.6 mm8.25 in |
Dimension d1 |
N/A 63.5 mm2.5 in |