Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.4375 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A 1107KR

Housing Construction

N/A Four-Bolt Double Pillow Block

Full Timken Part Number

N/A DRNR1 7⁄16

Other Dimensions

Base Width A

N/A 139.7 mm5.5 in

Base to Center Height H

N/A 76.2 mm3 in

Foot Height H1

N/A 25.4 mm1 in

Total Height H2

N/A 123.8 mm4.875 in

Total Length L

N/A 254 mm10 in

Dimension L1

N/A 95.2 mm3.75 in

Bolt Hole Spacing J

N/A 203.2 mm8 in

Bolt Hole Spacing [Lateral] J1

N/A 88.9 mm3.5 in

Bolt Hole Width N

N/A 15.9 mm0.625 in

Bolt Hole Length N1

N/A 22.2 mm0.875 in

Total Width O

N/A 276.2 mm10.875 in

Dimension P

N/A 211.5 mm8.328 in

Dimension d1

N/A 54 mm2.126 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf