Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Shaft Size d

N/A 2.1875 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A 1203KR

Housing Construction

N/A Four-Bolt Double Pillow Block

Full Timken Part Number

N/A DRNR2 3⁄16

Other Dimensions

Base Width A

N/A 177.8 mm7 in

Base to Center Height H

N/A 88.9 mm3.5 in

Foot Height H1

N/A 31.8 mm1.25 in

Total Height H2

N/A 158.8 mm6.25 in

Total Length L

N/A 304.8 mm12 in

Dimension L1

N/A 133.4 mm5.25 in

Bolt Hole Spacing J

N/A 241.3 mm9.5 in

Bolt Hole Spacing [Lateral] J1

N/A 114.3 mm4.5 in

Bolt Hole Width N

N/A 17.5 mm0.69 in

Bolt Hole Length N1

N/A 28.5 mm1.125 in

Total Width O

N/A 355.6 mm14 in

Dimension P

N/A 268.3 mm10.563 in

Dimension d1

N/A 76.2 mm3 in

Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf