Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.6875 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GRA111RRB

Housing Construction

N/A Two Piece Housing

Other Dimensions

Outside Diameter H

N/A 149.2 mm5.8750 in

Dimension K

N/A 43.7 mm1.72 in

Bolt Hole Spacing J

N/A 120.6 mm4.75 in

Dimension A1

N/A 7.56 mm0.298 in

Dimension A

N/A 31.8 mm1.25 in

Dimension N

N/A 13.5 mm0.531 in

Dimension H2

N/A 96.8 mm3.813 in

Dimension E

N/A 36.5 mm1.438 in

Diameter d1

N/A 63.5 mm2.5 in

Short Shank - P

N/A 0.33 mm0.013 in

Long Shank - P

N/A 2.72 mm0.107 in

Flange Hole Diam. To Clear Sq. Shank

N/A 19.4 mm0.766 in

Ratings

Stamping Radial Load Rating

N/A 20500 N4600 lb

Static Load Rating

N/A 20500 N4600 lbf

Dynamic Load Rating

N/A 36300 N8160 lbf