Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.0625 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA101RRB

Stamping Size

N/A 62MS

Housing Construction

N/A Two Piece Housing

Other Dimensions

Outside Diameter H

N/A 112.7 mm4.438 in

Dimension K

N/A 35.7 mm1.406 in

Bolt Hole Spacing J

N/A 90.5 mm3.563 in

Dimension A1

N/A 5.28 mm0.208 in

Dimension A

N/A 17.4 mm0.688 in

Dimension N

N/A 10.3 mm0.406 in

Dimension H2

N/A 71.4 mm2.813 in

Dimension E

N/A 29 mm1.141 in

Diameter d1

N/A 44.5 mm1.75 in

Short Shank - P

N/A 0.28 mm0.011 in

Long Shank - P

N/A 2.64 mm0.104 in

Flange Hole Diam. To Clear Sq. Shank

N/A 15.1 mm0.594 in

Ratings

Stamping Radial Load Rating

N/A 4900 N1100 lb

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf