Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.8125 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA113RRB

Stamping Size

N/A 90MS

Housing Construction

N/A Two Piece Housing

Other Dimensions

Outside Diameter H

N/A 155.6 mm6.125 in

Dimension K

N/A 43.7 mm1.72 in

Bolt Hole Spacing J

N/A 127 mm5 in

Dimension A1

N/A 7.56 mm0.3 in

Dimension A

N/A 22.2 mm0.875 in

Dimension N

N/A 13.5 mm0.531 in

Dimension H2

N/A 101.6 mm4 in

Dimension E

N/A 36.5 mm1.438 in

Diameter d1

N/A 69.8 mm2.75 in

Short Shank - P

N/A 0 mm0 in

Long Shank - P

N/A 1.96 mm0.077 in

Flange Hole Diam. To Clear Sq. Shank

N/A 19.4 mm0.766 in

Ratings

Stamping Radial Load Rating

N/A 8500 N1900 lb

Static Load Rating

N/A 23200 N5210 lbf

Dynamic Load Rating

N/A 38900 N8740 lbf