Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.3750 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA106RRB

Stamping Size

N/A 72MS

Housing Construction

N/A Two Piece Housing

Other Dimensions

Outside Diameter H

N/A 122.2 mm4.813 in

Dimension K

N/A 38.9 mm1.531 in

Bolt Hole Spacing J

N/A 100 mm3.938 in

Dimension A1

N/A 5.28 mm0.208 in

Dimension A

N/A 19 mm0.75 in

Dimension N

N/A 10.3 mm0.406 in

Dimension H2

N/A 81 mm3.188 in

Dimension E

N/A 31.8 mm1.25 in

Diameter d1

N/A 54 mm2.125 in

Short Shank - P

N/A 0.28 mm0.011 in

Long Shank - P

N/A 2.64 mm0.104 in

Flange Hole Diam. To Clear Sq. Shank

N/A 15.1 mm0.594 in

Ratings

Stamping Radial Load Rating

N/A 6220 N1400 lb

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf