Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.5625 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA109RRB

Stamping Size

N/A 80MS

Housing Construction

N/A Two Piece Housing

Other Dimensions

Outside Diameter H

N/A 147.6 mm5.813 in

Dimension K

N/A 43.7 mm1.72 in

Bolt Hole Spacing J

N/A 119.1 mm4.688 in

Dimension A1

N/A 6.8 mm0.268 in

Dimension A

N/A 20.6 mm0.813 in

Dimension N

N/A 13.5 mm0.531 in

Dimension H2

N/A 90.5 mm3.563 in

Dimension E

N/A 36.1 mm1.422 in

Diameter d1

N/A 60.3 mm2.375 in

Short Shank - P

N/A 0.33 mm0.013 in

Long Shank - P

N/A 2.72 mm0.107 in

Flange Hole Diam. To Clear Sq. Shank

N/A 19.4 mm0.766 in

Ratings

Stamping Radial Load Rating

N/A 7500 N1700 lb

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf