Unit of Measure

Key Dimensions

Shaft Size d

N/A 17.000 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GE17KRRB

Stamping Size

N/A 40MS

Housing Construction

N/A Two Piece Housing

Other Dimensions

Outside Diameter H

N/A 81 mm3.188 in

Dimension K

N/A 37.3 mm1.469 in

Bolt Hole Spacing J

N/A 63.5 mm2.5 in

Dimension A1

N/A 3.8 mm0.15 in

Dimension A

N/A 14.2 mm0.563 in

Dimension N

N/A 7.1 mm0.281 in

Dimension H2

N/A 49.2 mm1.938 in

Dimension E

N/A 25.4 mm1 in

Diameter d1

N/A 28.6 mm1.125 in

Short Shank - P

N/A 2.54 mm0.006 in

Long Shank - P

N/A 2.54 mm0.1 in

Flange Hole Diam. To Clear Sq. Shank

N/A 10.3 mm0.406 in

Ratings

Stamping Radial Load Rating

N/A 2650 N600 lb

Static Load Rating

N/A 4700 N1070 lbf

Dynamic Load Rating

N/A 10700 N2380 lbf