Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.0000 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1100KRRB

Housing Construction

N/A Piloted Round Flanged

Alternate Part Name

N/A RFC1

Other Dimensions

Total Length H

N/A 111.1 mm4.375 in

Total Height L

N/A 111.1 mm4.375 in

Housing Width A

N/A 28.2 mm1.109 in

Flange Thickness A1

N/A 9.5 mm0.375 in

Dimension A3

N/A 6.4 mm0.25 in

Dimension D

N/A 76.2 mm3 in

Dimension E

N/A 31.4 mm1.234 in

Dimension E1

N/A 9.5 mm0.375 in

Bolt Circle Diameter J

N/A 92.1 mm3.625 in

Dimension K

N/A 3.6 mm0.141 in

Bolt Hole Size N

N/A 10.3 mm0.406 in

Dimension S1

N/A 20.2 mm0.797 in

Dimension d1

N/A 44.4 mm1.75 in

Ratings

Static Load Rating

N/A 7700 N1730 lbf

Dynamic Load Rating

N/A 15800 N3550 lbf