Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.1250 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1102KRRB

Housing Construction

N/A Piloted Round Flanged

Alternate Part Name

N/A RFC1 1/8

Other Dimensions

Total Length H

N/A 127 mm5 in

Total Height L

N/A 127 mm5 in

Housing Width A

N/A 30.6 mm1.203 in

Flange Thickness A1

N/A 9.5 mm0.375 in

Dimension A3

N/A 10.7 mm0.422 in

Dimension D

N/A 85.72 mm3.375 in

Dimension E

N/A 30.2 mm1.188 in

Dimension E1

N/A 10.3 mm0.406 in

Bolt Circle Diameter J

N/A 104.8 mm4 1/8 in

Dimension K

N/A 3.6 mm0.141 in

Bolt Hole Size N

N/A 11.9 mm0.469 in

Dimension S1

N/A 22.6 mm0.891 in

Dimension d1

N/A 52.4 mm2.063 in

Ratings

Static Load Rating

N/A 11100 N2500 lbf

Dynamic Load Rating

N/A 21800 N4900 lbf