Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1115KRRB

Housing Construction

N/A Piloted Round Flanged

Alternate Part Name

N/A RFC1 15/16

Other Dimensions

Total Length H

N/A 161.9 mm6-3/8 in

Total Height L

N/A 161.9 mm6-3/8 in

Housing Width A

N/A 42.9 mm1.688 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Dimension A3

N/A 15.9 mm0.625 in

Dimension D

N/A 114.3 mm4.5 in

Dimension E

N/A 38.9 mm1.531 in

Dimension E1

N/A 11.9 mm0.469 in

Bolt Circle Diameter J

N/A 136.5 mm5 3/8 in

Dimension K

N/A 6.4 mm0.25 in

Bolt Hole Size N

N/A 13.5 mm0.531 in

Dimension S1

N/A 30.2 mm1.188 in

Dimension d1

N/A 79.4 mm3.125 in

Ratings

Static Load Rating

N/A 22700 N5100 lbf

Dynamic Load Rating

N/A 39200 N8800 lbf