Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.3750 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1106KRRB

Housing Construction

N/A Piloted Round Flanged

Alternate Part Name

N/A RFC1 3/8

Other Dimensions

Total Length H

N/A 133.4 mm5.25 in

Total Height L

N/A 133.4 mm5.25 in

Housing Width A

N/A 34.1 mm1.344 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Dimension A3

N/A 11.9 mm0.469 in

Dimension D

N/A 92.08 mm3.625 in

Dimension E

N/A 32.5 mm1.281 in

Dimension E1

N/A 10.3 mm0.406 in

Bolt Circle Diameter J

N/A 111.1 mm4 3/8 in

Dimension K

N/A 3.2 mm0.125 in

Bolt Hole Size N

N/A 11.9 mm0.469 in

Dimension S1

N/A 25.4 mm1 in

Dimension d1

N/A 59.5 mm2.344 in

Ratings

Static Load Rating

N/A 15100 N3400 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf