Unit of Measure

Key Dimensions

Shaft Size d

N/A 2.1875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1203KRRB

Housing Construction

N/A Piloted Round Flanged

Alternate Part Name

N/A RFC2 3/16

Other Dimensions

Total Length H

N/A 181 mm7-1/8 in

Total Height L

N/A 181 mm7-1/8 in

Housing Width A

N/A 44.4 mm1.75 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Dimension A3

N/A 22.2 mm0.875 in

Dimension D

N/A 127 mm5 in

Dimension E

N/A 38.9 mm1.531 in

Dimension E1

N/A 16.7 mm0.656 in

Bolt Circle Diameter J

N/A 152.4 mm6 in

Dimension K

N/A 7.1 mm0.281 in

Bolt Hole Size N

N/A 15.1 mm0.594 in

Dimension S1

N/A 33.3 mm1.313 in

Dimension d1

N/A 88.9 mm3.5 in

Ratings

Static Load Rating

N/A 28500 N6400 lbf

Dynamic Load Rating

N/A 48000 N10800 lbf