Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.2500 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GC1103KRRB3

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RASC1 1/4S

Other Dimensions

Base to Center Height H

N/A 42.9 mm1.688 in

Total Length L

N/A 157.2 mm6.188 in

Total Width A

N/A 42.9 mm1.688 in

Bolt Hole Spacing J

N/A 117.5 mm4.625 in

Bolt Hole Width N

N/A 14.3 mm0.563 in

Bolt Hole Length N1

N/A 23.8 mm0.938 in

Foot Height H1

N/A 16.7 mm0.656 in

Total Height H2

N/A 84.9 mm3.344 in

Dimension d1

N/A 52.4 mm2.063 in

Dimension B1

N/A 37.31 mm1.469 in

Dimension S1

N/A 22.6 mm0.891 in

Dimension T

N/A 21.4 mm0.844 in

Ratings

Static Load Rating

N/A 11100 N2500 lbf

Dynamic Load Rating

N/A 21800 N4900 lbf