Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1.6875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GN111KLLB

Seal Type

N/A Labyrinth Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A LSAO1 11/16

Other Dimensions

Base to Center Height H

N/A 79.38 mm3-1/8 in

Total Length L

N/A 288.9 mm11.374 in

Total Width A

N/A 79.4 mm3.126 in

Bolt Hole Spacing J

N/A 228.6 mm9 in

Bolt Hole Width N

N/A 19 mm0.748 in

Bolt Hole Length N1

N/A 28.6 mm1.126 in

Foot Height H1

N/A 30.2 mm

Total Height H2

N/A 142.9 mm5.626 in

Dimension d1

N/A 69.9 mm2.752 in

Dimension B1

N/A 58.7 mm2.3110 in

Dimension S1

N/A 38.9 mm1.531 in

Dimension T

N/A 39.7 mm1.563 in

Ratings

Static Load Rating

N/A 31700 N7120 lbf

Dynamic Load Rating

N/A 58500 N13200 lbf