Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GN115KLLB

Seal Type

N/A Labyrinth Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A LSAO1 15/16

Other Dimensions

Base to Center Height H

N/A 79.38 mm3-1/8 in

Total Length L

N/A 288.9 mm11.374 in

Total Width A

N/A 79.4 mm3.126 in

Bolt Hole Spacing J

N/A 228.6 mm9 in

Bolt Hole Width N

N/A 19 mm0.748 in

Bolt Hole Length N1

N/A 28.6 mm1.126 in

Foot Height H1

N/A 33.3 mm

Total Height H2

N/A 148.4 mm5.843 in

Dimension d1

N/A 75.8 mm2.984 in

Dimension B1

N/A 66.7 mm2.6260 in

Dimension S1

N/A 42.1 mm1.657 in

Dimension T

N/A 39.7 mm1.563 in

Ratings

Static Load Rating

N/A 37900 N8510 lbf

Dynamic Load Rating

N/A 68600 N15400 lbf