Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 2.1875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GN203KLLB

Seal Type

N/A Labyrinth Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A LSAO2 3/16

Other Dimensions

Base to Center Height H

N/A 95.25 mm3.75 in

Total Length L

N/A 320.7 mm12.626 in

Total Width A

N/A 88.900 mm3.5000 in

Bolt Hole Spacing J

N/A 260.4 mm10.252 in

Bolt Hole Width N

N/A 22.2 mm0.874 in

Bolt Hole Length N1

N/A 34.9 mm1.374 in

Foot Height H1

N/A 36.5 mm

Total Height H2

N/A 170.7 mm6.72 in

Dimension d1

N/A 82.6 mm3.252 in

Dimension B1

N/A 73 mm2.874 in

Dimension S1

N/A 45.2 mm1.78 in

Dimension T

N/A 44.5 mm1.752 in

Ratings

Static Load Rating

N/A 44600 N10000 lbf

Dynamic Load Rating

N/A 79300 N17800 lbf