Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A Light-Duty |
Shaft Size d |
N/A 0.6250 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA010RRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A PB 5/8 |
Other Dimensions
Base to Center Height H |
N/A 22.2 mm0.875 in |
Total Length L |
N/A 92.1 mm3.625 in |
Total Width A |
N/A 25.4 mm1 in |
Bolt Hole Width N |
N/A 8.7 mm0.344 in |
Foot Height H1 |
N/A 2.54 mm0.1 in |
Total Height H2 |
N/A 44.4 mm1.75 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Dimension B1 |
N/A 28.6 mm1.126 in |
Dimension S1 |
N/A 22.1 mm0.87 in |
Dimension T |
N/A 12.7 mm0.5 in |