Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Light-Duty

Shaft Size d

N/A 1.1875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A RA103RRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A PBS 1 3/16

Other Dimensions

Dimension A1

N/A 2.64 mm0.104 in

Base to Center Height H

N/A 42.9 mm1.688 in

Total Length L

N/A 158.8 mm6.25 in

Total Width A

N/A 30.2 mm1.188 in

Bolt Hole Spacing J

N/A 119.1 mm4.688 in

Bolt Hole Width N

N/A 14.3 mm0.563 in

Bolt Hole Length N1

N/A 22.2 mm0.875 in

Foot Height H1

N/A 3.4 mm0.134 in

Total Height H2

N/A 84.9 mm3.344 in

Dimension d1

N/A 44.1 mm1.736 in

Dimension B1

N/A 35.7 mm1.406 in

Dimension S1

N/A 26.71 mm1.052 in

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf