Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Light-Duty

Shaft Size d

N/A 0.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A RA015RRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A PBS 15/16

Other Dimensions

Dimension A1

N/A 2.11 mm0.083 in

Base to Center Height H

N/A 36.5 mm1.438 in

Total Length L

N/A 133.4 mm5.25 in

Total Width A

N/A 25.4 mm1 in

Bolt Hole Spacing J

N/A 95.2 mm3.75 in

Bolt Hole Width N

N/A 11.1 mm0.438 in

Bolt Hole Length N1

N/A 20.6 mm0.813 in

Foot Height H1

N/A 3.4 mm0.134 in

Total Height H2

N/A 72.2 mm2.844 in

Dimension d1

N/A 38.1 mm1.5 in

Dimension B1

N/A 31 mm1.22 in

Dimension S1

N/A 23.51 mm0.926 in

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf