Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 2.6875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1211KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAK2 11/16

Other Dimensions

Base to Center Height H

N/A 76.2 mm3 in

Total Length L

N/A 266.7 mm10-1/2 in

Total Width A

N/A 73 mm2.874 in

Bolt Hole Spacing J

N/A 203.2 mm8 in

Bolt Hole Width N

N/A 20.6 mm0.811 in

Bolt Hole Length N1

N/A 34.9 mm1.374 in

Foot Height H1

N/A 33.3 mm

Total Height H2

N/A 154 mm6.063 in

Dimension d1

N/A 96.8 mm3.811 in

Dimension B1

N/A 85.6 mm3.372 in

Dimension S1

N/A 45.3 mm1.783 in

Dimension T

N/A 36.5 mm1.437 in

Ratings

Static Load Rating

N/A 44000 N9890 lbf

Dynamic Load Rating

N/A 69000 N15500 lbf