Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 2.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1215KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAK2 15/16 FS914

Other Dimensions

Base to Center Height H

N/A 84.14 mm3.313 in

Total Length L

N/A 304.8 mm12 in

Total Width A

N/A 82.6 mm3.252 in

Bolt Hole Spacing J

N/A 241.3 mm9.5 in

Bolt Hole Width N

N/A 22.2 mm0.874 in

Bolt Hole Length N1

N/A 31.8 mm1.252 in

Foot Height H1

N/A 38.1 mm

Total Height H2

N/A 163.5 mm6.437 in

Dimension d1

N/A 101.6 mm4 in

Dimension B1

N/A 92.1 mm3.6260 in

Dimension S1

N/A 54.8 mm2.157 in

Dimension T

N/A 41.3 mm1.626 in

Ratings

Static Load Rating

N/A 44800 N10100 lbf

Dynamic Load Rating

N/A 68900 N15500 lbf