Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2.9375 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1215KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAKH2 15/16 |
Other Dimensions
Base to Center Height H |
N/A 88.9 mm3.5 in |
Total Length L |
N/A 330.2 mm13 in |
Total Width A |
N/A 88.900 mm3.5000 in |
Bolt Hole Spacing J |
N/A 228.6 mm9 in |
Bolt Hole Width N |
N/A 23.8 mm0.937 in |
Bolt Hole Length N1 |
N/A 50.8 mm2 in |
Foot Height H1 |
N/A 31.8 mm |
Total Height H2 |
N/A 177.8 mm7 in |
Dimension d1 |
N/A 101.6 mm4 in |
Dimension B1 |
N/A 92.1 mm3.6260 in |
Dimension S1 |
N/A 54.8 mm2.157 in |
Dimension T |
N/A 44.5 mm1.752 in |