Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 2.4375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1207KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAKH2 7/16

Other Dimensions

Base to Center Height H

N/A 76.2 mm3 in

Total Length L

N/A 285.8 mm11.252 in

Total Width A

N/A 82.6 mm3.252 in

Bolt Hole Spacing J

N/A 203.2 mm8 in

Bolt Hole Width N

N/A 20.6 mm0.811 in

Bolt Hole Length N1

N/A 41.3 mm1.626 in

Foot Height H1

N/A 27 mm

Total Height H2

N/A 150.8 mm5.937 in

Dimension d1

N/A 84.1 mm3.311 in

Dimension B1

N/A 77.8 mm3.063 in

Dimension S1

N/A 46.8 mm1.843 in

Dimension T

N/A 41.3 mm1.626 in

Ratings

Static Load Rating

N/A 35900 N8080 lbf

Dynamic Load Rating

N/A 58200 N13100 lbf