Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1.1875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GN103KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAO1 3/16

Other Dimensions

Base to Center Height H

N/A 47.63 mm1.875 in

Total Length L

N/A 173 mm6.811 in

Total Width A

N/A 49.2 mm1.937 in

Bolt Hole Spacing J

N/A 136.5 mm5.374 in

Bolt Hole Width N

N/A 15.9 mm0.626 in

Bolt Hole Length N1

N/A 19 mm0.748 in

Foot Height H1

N/A 22.2 mm

Total Height H2

N/A 93.7 mm3.689 in

Dimension d1

N/A 49.2 mm1.937 in

Dimension B1

N/A 50 mm1.969 in

Dimension S1

N/A 32.5 mm1.28 in

Dimension T

N/A 24.6 mm0.969 in

Ratings

Static Load Rating

N/A 15800 N3560 lbf

Dynamic Load Rating

N/A 33100 N7440 lbf