Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1.4375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GN107KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAO1 7/16

Other Dimensions

Base to Center Height H

N/A 53.98 mm2.125 in

Total Length L

N/A 192.1 mm7.563 in

Total Width A

N/A 54 mm2.126 in

Bolt Hole Spacing J

N/A 152.4 mm6 in

Bolt Hole Width N

N/A 15.9 mm0.626 in

Bolt Hole Length N1

N/A 19 mm0.748 in

Foot Height H1

N/A 23.8 mm

Total Height H2

N/A 104 mm4.094 in

Dimension d1

N/A 55.6 mm2.189 in

Dimension B1

N/A 51.6 mm2.031 in

Dimension S1

N/A 33.3 mm1.311 in

Dimension T

N/A 27 mm1.063 in

Ratings

Static Load Rating

N/A 18300 N4120 lbf

Dynamic Load Rating

N/A 37100 N8340 lbf