Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 2.6875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GN211KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAO2 11/16

Other Dimensions

Base to Center Height H

N/A 96.84 mm3.813 in

Total Length L

N/A 360.4 mm14.189 in

Total Width A

N/A 96 mm3.78 in

Bolt Hole Spacing J

N/A 285.8 mm11.252 in

Bolt Hole Width N

N/A 25.4 mm1 in

Bolt Hole Length N1

N/A 33.3 mm1.311 in

Foot Height H1

N/A 44.4 mm

Total Height H2

N/A 192.1 mm7.563 in

Dimension d1

N/A 101.6 mm4 in

Dimension B1

N/A 88.9 mm3-1/2 in

Dimension S1

N/A 54.8 mm2.157 in

Dimension T

N/A 48 mm1.890 in

Ratings

Static Load Rating

N/A 68000 N15300 lbf

Dynamic Load Rating

N/A 115500 N26000 lbf