Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.3750 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1106KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAS1 3/8

Other Dimensions

Base to Center Height H

N/A 47.63 mm1.875 in

Total Length L

N/A 166.7 mm6.563 in

Total Width A

N/A 46.8 mm1.8430 in

Bolt Hole Spacing J

N/A 130.2 mm5.126 in

Bolt Hole Width N

N/A 14.3 mm0.563 in

Bolt Hole Length N1

N/A 24.6 mm0.969 in

Foot Height H1

N/A 18.3 mm

Total Height H2

N/A 95.3 mm3.752 in

Dimension d1

N/A 54 mm2.126 in

Dimension B1

N/A 51.2 mm2.016 in

Dimension S1

N/A 32.35 mm1.274 in

Dimension T

N/A 23.4 mm0.921 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf