Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3.9375 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN315KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSAO3 15/16 |
Other Dimensions
Base to Center Height H |
N/A 144.46 mm5.687 in |
Total Length L |
N/A 439.7 mm17.311 in |
Total Width A |
N/A 130.2 mm5.126 in |
Bolt Hole Spacing J |
N/A 374.6 mm14.748 in |
Bolt Hole Width N |
N/A 28.6 mm1.126 in |
Bolt Hole Length N1 |
N/A 44.4 mm1.748 in |
Foot Height H1 |
N/A 65.1 mm |
Total Height H2 |
N/A 281 mm11.063 in |
Dimension d1 |
N/A 146.1 mm5.752 in |
Dimension B1 |
N/A 129.6 mm5.102 in |
Dimension S1 |
N/A 79.6 mm3.134 in |
Dimension T |
N/A 65.1 mm2.563 in |