Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Standard

Shaft Size d

N/A 1.5625 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GRA109RRB

Seal Type

N/A Molded Shroud

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A VAK1 9/16

Other Dimensions

Base to Center Height H

N/A 49.21 mm1.937 in

Total Length L

N/A 179.4 mm7.063 in

Total Width A

N/A 47.6 mm1.874 in

Bolt Hole Spacing J

N/A 136.5 mm5.374 in

Bolt Hole Width N

N/A 14.3 mm0.563 in

Bolt Hole Length N1

N/A 26.2 mm1.031 in

Foot Height H1

N/A 19 mm

Total Height H2

N/A 100 mm3.937 in

Dimension d1

N/A 60.3 mm2.374 in

Dimension B1

N/A 43.7 mm1.72 in

Dimension S1

N/A 32.7 mm1.287 in

Dimension T

N/A 23.8 mm0.937 in

Ratings

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf