Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2.6875 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SM1211KTS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAL2 11/16 |
Other Dimensions
Dimension A1 |
N/A 92.1 mm3.625 in |
Base to Center Height H |
N/A 95.25 mm3.75 in |
Total Length L |
N/A 320.7 mm12-5/8 in |
Dimension L1 |
N/A 171.4 mm6.75 in |
Total Width A |
N/A 88.900 mm3.5000 in |
Bolt Hole Spacing J |
N/A 259.7 mm10.25 in |
Bolt Hole Width N |
N/A 22.2 mm0.875 in |
Bolt Hole Length N1 |
N/A 28.6 mm1.125 in |
Foot Height H1 |
N/A 27 mm1.063 in |
Dimension d1 |
N/A 95.55 mm3.762 in |
Dimension B1 |
N/A 85.62 mm3.371 in |
Dimension S1 |
N/A 51.53 mm2.029 in |
Dimension T |
N/A 64.3 mm2.531 in |