Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 3 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SM1307KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAL3 7/16 |
Other Dimensions
Dimension A1 |
N/A 107.2 mm4.219 in |
Base to Center Height H |
N/A 115.89 mm4.563 in |
Total Length L |
N/A 390.6 mm15.375 in |
Dimension L1 |
N/A 212.7 mm8.375 in |
Total Width A |
N/A 111.1 mm4.3750 in |
Bolt Hole Spacing J |
N/A 314.3 mm12.375 in |
Bolt Hole Width N |
N/A 25.4 mm1 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.25 in |
Foot Height H1 |
N/A 31.8 mm1.25 in |
Dimension d1 |
N/A 112.71 mm4.438 in |
Dimension B1 |
N/A 106.36 mm4.188 in |
Dimension T |
N/A 79.4 mm3.125 in |