Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A Heavy |
Shaft Size d |
N/A 1.5 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN108KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL1 1/2 |
Other Dimensions
Dimension A1 |
N/A 74.6 mm2.938 in |
Base to Center Height H |
N/A 79.4 mm3-1/8 in |
Total Length L |
N/A 288.9 mm11.375 in |
Dimension L1 |
N/A 146 mm5.75 in |
Total Width A |
N/A 79.4 mm3.125 in |
Bolt Hole Spacing J |
N/A 228.6 mm9 in |
Bolt Hole Width N |
N/A 19 mm0.75 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 20.6 mm0.813 in |
Dimension d1 |
N/A 63.5 mm2.5 in |
Dimension B1 |
N/A 57.2 mm2.25 in |
Dimension T |
N/A 49.2 mm1.938 in |