Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Heavy

Shaft Size d

N/A 1.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A SMN115KS

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A SAOL1 15/16

Other Dimensions

Dimension A1

N/A 73.8 mm2.906 in

Base to Center Height H

N/A 79.4 mm3-1/8 in

Total Length L

N/A 288.9 mm11.375 in

Dimension L1

N/A 158.8 mm6.25 in

Total Width A

N/A 79.4 mm3.125 in

Bolt Hole Spacing J

N/A 228.6 mm9 in

Bolt Hole Width N

N/A 19 mm0.75 in

Bolt Hole Length N1

N/A 25.4 mm1 in

Foot Height H1

N/A 20.6 mm0.813 in

Dimension d1

N/A 76.2 mm3 in

Dimension B1

N/A 66.7 mm2.6250 in

Dimension T

N/A 48.4 mm1.906 in

Ratings

Static Load Rating

N/A 37900 N8500 lbf

Dynamic Load Rating

N/A 68000 N15300 lbf