Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Heavy

Shaft Size d

N/A 3 11/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A SMO311WS

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A SAOL3 11/16

Other Dimensions

Dimension A1

N/A 133.4 mm5.25 in

Base to Center Height H

N/A 144.5 mm5.688 in

Total Length L

N/A 439.7 mm17.313 in

Dimension L1

N/A 279.4 mm11 in

Total Width A

N/A 125.4 mm4.938 in

Bolt Hole Spacing J

N/A 374.6 mm14.75 in

Bolt Hole Width N

N/A 28.6 mm1.125 in

Bolt Hole Length N1

N/A 38.1 mm1.5 in

Foot Height H1

N/A 31.8 mm1.25 in

Dimension d1

N/A 139.32 mm5.485 in

Dimension B1

N/A 122.25 mm4.813 in

Dimension S1

N/A 83.45 mm3.285 in

Dimension T

N/A 80.2 mm3.156 in

Ratings

Static Load Rating

N/A 175259 N39400 lbf

Dynamic Load Rating

N/A 222411 N50000 lbf