Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Heavy

Shaft Size d

N/A 3.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A SMN315KS

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A SAOL3 15/16

Other Dimensions

Dimension A1

N/A 127 mm5 in

Base to Center Height H

N/A 152.4 mm6 in

Total Length L

N/A 469.9 mm18.5 in

Dimension L1

N/A 298.4 mm11.75 in

Total Width A

N/A 133.4 mm5.25 in

Bolt Hole Spacing J

N/A 393.1 mm15.5 in

Bolt Hole Width N

N/A 28.6 mm1.125 in

Bolt Hole Length N1

N/A 38.1 mm1.5 in

Foot Height H1

N/A 34.9 mm1 3/8 in

Dimension d1

N/A 146 mm5.75 in

Dimension B1

N/A 128.6 mm5.063 in

Dimension T

N/A 92.9 mm3.656 in

Ratings

Static Load Rating

N/A 140300 N31500 lbf

Dynamic Load Rating

N/A 193000 N43000 lbf