Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Heavy

Shaft Size d

N/A 3.1875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A SMN303KS

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A SAOL3 3/16

Other Dimensions

Dimension A1

N/A 108 mm4.25 in

Base to Center Height H

N/A 115.89 mm4.563 in

Total Length L

N/A 390.6 mm15.375 in

Dimension L1

N/A 241.3 mm9.5 in

Total Width A

N/A 111.1 mm4.3750 in

Bolt Hole Spacing J

N/A 314.3 mm12.375 in

Bolt Hole Width N

N/A 25.4 mm1 in

Bolt Hole Length N1

N/A 31.8 mm1.25 in

Foot Height H1

N/A 31.8 mm1.25 in

Dimension d1

N/A 119.1 mm4.688 in

Dimension B1

N/A 106.4 mm4.188 in

Dimension T

N/A 76.2 mm3 in

Ratings

Static Load Rating

N/A 86000 N19300 lbf

Dynamic Load Rating

N/A 137000 N30500 lbf